Bus coupler - R-IL PB BK DI8 DO4/CN-PAC - 2700521

No picture available

Inline, Bus coupler, PROFIBUS DP, D-SUB-9 female connector, Digital inputs: 8, 24 V DC, connection method: 3-wire, Digital outputs: 4, 24 V DC, 500 mA, connection method: 3-wire, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including Inline connectors and marking fields

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • PROFIBUS connection via 9-pos. D-SUB socket
  • 8 digital inputs, 4 digital outputs onboard
  • Connection of up to 61 other Inline devices
  • Connection of a maximum of 16 PCP devices
  • DP/V1 for class 1 and class 2 masters
  • PROFIBUS data transmission speed of 9.6 kbps to 12 Mbps
  • I&M functions
  • Diagnostic and status indicators
  • IO-Link call
Logo

Key Commercial Data

Orderkey 2700521
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356569392
Weight per Piece (excluding packing) 336.200 g
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close