Touch panel - TP57AT/781030 - 2700300

Touch panel with 14.5 cm/5.7" TFT active-display (Resistive industrial touch screen), 320 x 240 Pixel(s) (QVGA), 65536 colors, Arm9™, 200 MHz, 1x COM1 (RS-232, RS-485, RS-422), 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows CE 5.0 and user software: without user software. (bus system: without)

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy device replacement, as the project is saved on the PLC
  • Short startup time
  • Easy installation, low installation depth, and compact design
  • Low maintenance costs, as projects are only adapted once
  • Short startup time

Key Commercial Data

Orderkey 2700300
Packing unit 1 pc
GTIN 4046356529129
Weight per Piece (excluding packing) 890.400 g
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close