Bus coupler - R-IL ETH BK DI8 DO4 2TX-PAC - 2700171

No picture available

Inline, Bus coupler, Modbus/TCP(UDP), RJ45 socket, Digital inputs: 8, 24 V DC, connection method: 3-wire, Digital outputs: 4, 24 V DC, 500 mA, connection method: 3-wire, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields

Price:

Overview

Technical data

Approvals

Downloads

Product Description

The bus coupler with integrated I/Os is intended for use within a Modbus/TCP (UDP) network and represents the link to the Inline I/O system.
Up to 61 Inline devices can be connected to the bus coupler.
The bus coupler supports a maximum of 16 PCP devices.

Your advantages

  • 2 Ethernet ports (with integrated switch)
  • Auto negotiation
  • Autocrossing
  • Transmission speed of 10 Mbps and 100 Mbps
  • 8 digital inputs, 4 digital outputs onboard
  • Data exchange via OPC server supported
  • Software interfaces for access via TCP/IP: Device Driver Interface (DDI) and High-Level Language Fieldbus Interface (HFI)
  • Web-based management

Key Commercial Data

Orderkey 2700171
Packing unit 1 pc
Minimum order quantity 50 pc
GTIN 4046356492362
Weight per Piece (excluding packing) 352.200 g
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close