Transformer terminal block - TRK 1,5-S OG - 2700049

No picture available

Transformer terminal block, connection method: Screw connection, length: 19 mm, width: 16 mm, height: 27.5 mm, color: orange

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 2700049
Packing unit 1 pc
GTIN 4017918060282
Weight per Piece (excluding packing) 6.340 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close