Electronic housing - UM 72-PROFIL 1,7CM GN - 2697660

No picture available

Panel mounting base, Lower part, color: green, width: 17 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Fast assembly on standard NS 35 or NS 32 DIN rails
  • Inexpensive as a result of reducing the number of separate housing parts
  • Wide range of options for external conductor connection
  • Flexible size and shape
  • High degree of mechanical stability by screwing the lateral elements to the profile
  • The modules can be marked with Phoenix Contact marking material using the marking grooves in the press-drawn section

Key Commercial Data

Orderkey 2697660
Packing unit 10 pc
Minimum order quantity 10 pc
GTIN 4017918995881
Weight per Piece (excluding packing) 6.980 g
Custom tariff number 39162010
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close