Mounting base housing - ME 45 UT GN S46 - 2697495

Lower part of housing, fully assembled, with metal foot catch.

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Tool-free mounting
  • Large assembly area
  • Low design width with a high number of positions
  • Same PCB geometry for all design widths
  • Recessed labeling areas
  • Inflammability class V0 according to UL 94
  • Fast mounting on DIN rails according to EN 60715
  • Material and part identification embossed on the housing (recyclability)
  • Cost savings thanks to easy device production
  • Metal foot catch
  • Optional BUS connection integrated in the housing, for either parallel or serial contacting
  • Functional earth ground contact (EMC) integrated in the housing base
  • Electronic components can be partially removed

Key Commercial Data

Orderkey 2697495
Packing unit 10 pc
GTIN 4046356012133
Weight per Piece (excluding packing) 50.860 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close