Electronic housing - ME MAX 22,5 3-3 BU S17 - 2697123

The figure shows the housing versions

Electronics housing

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • DIN rail bus connector as an option
  • Plug-in connection with screw, spring-cage or fast connection technology
  • Labels for additional labeling as an option
  • Large PCB surface despite compact housing dimensions
  • Large front surface for high-pos. plugs or operating and setting elements
  • Easy module replacement without interrupting the contact chain
  • The fitted cover is easy to adapt and print
  • Transparent front cover can be swiveled
  • Functional earth ground contact as an option

Key Commercial Data

Orderkey 2697123
Packing unit 10 pc
Minimum order quantity 10 pc
GTIN 4017918978785
Weight per Piece (excluding packing) 53.190 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close