Electronic housing - ME 17,5 OT-MSTBO SET RD NZ:DA - 2697039

No picture available

Upper part, Upper part, color: red, width: 17.5 mm, height: 38.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug
  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space

Key Commercial Data

Orderkey 2697039
Packing unit 10 pc
GTIN 4017918978389
Weight per Piece (excluding packing) 38.700 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close