Electronic housing - ME MAX 22,5 G 2-2 KMGY S111 - 2695125

The figure shows the housing versions

Electronic housing consisting of: Housing shells left and right, front plate, transparent cover, metal foot catch and spring, enclosed housing, 16-pos. (4 x 4 pos.), width: 22,5 mm, color: Light gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Labels for additional labeling as an option
  • DIN rail bus connector as an option
  • Plug-in connection with screw, spring-cage or fast connection technology
  • Large front surface for high-pos. plugs or operating and setting elements
  • Large PCB surface despite compact housing dimensions
  • The fitted cover is easy to adapt and print
  • Easy module replacement without interrupting the contact chain
  • Fixed or plug-in connection technology can be combined on up to three connection levels, with different pitches
  • Transparent front cover can be swiveled
  • Functional earth ground contact as an option

Key Commercial Data

Orderkey 2695125
Packing unit 10 pc
Minimum order quantity 250 pc
GTIN 4046356422482
Weight per Piece (excluding packing) 58.830 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close