Touch panel - WP 3105S - 2400254

Similar figure

Touch panel with 26.4 cm/10.4" TFT-display (analog resistive (polyester)), 800 x 600 Pixel(s) (SVGA), 262144 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Debian GNU/Linux and user software: Firefox Browser. (bus system: without)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • For operational purposes only - the browser is the only interaction interface
  • Flexible, thanks to open web standard and free choice of web server and visualization software
  • No security updates are required for JAVA or Flash plug-ins thanks to HTML5
  • HTML5-compatible browser integrated as standard in all devices
  • Visualization of self-programmed JavaScript applications possible
  • Display available in sizes from 14.5 cm (5.7") to 39.05 cm (15.4")
  • Energy efficient due to LED backlighting
  • Secure communication, thanks to SSL-encrypted data transmission

Key Commercial Data

Orderkey 2400254
Packing unit 1 pc
Catalog page Page 15 (C-6-2017)
GTIN 4055626065137
Weight per Piece (excluding packing) 1,800.000 g

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close