Cable - CABLE-FCN40/4X14/ 1,0M/S7-OUT - 2321185

Round cable set; controller: Siemens S7-300 (6ES7 322-1BP00-0AA0 and 6ES7 322-1BP50-0AA0 (negative switching)); connection 1: Fujitsu connector (1x 40-position); connection 2: IDC/FLK socket strip (4x 14-position); cable length: 1 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Signal transfer of 4 x 8 channels
  • Splitting cable: 40-pos. connector to four 14-pos. flat-ribbon cable strips

Key Commercial Data

Orderkey 2321185
Packing unit 1 pc
Catalog page Page 505 (C-5-2019)
GTIN 4046356331982
Weight per Piece (excluding packing) 218.400 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback