Router - PSI-MODEM-GSM/ETH - 2313355

Industrial GSM router with GPRS/EDGE for mounting on EN DIN rail. GSM and GPRS/EDGE. 850 + 900 + 1800 + 1900 MHz. Ethernet interface. Firewall and VPN support. 6 alarm inputs and 4 switching outputs. 24 V DC supply voltage.

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Configuration via web-based management
  • Up to three VPN tunnels simultaneously
  • Can be used worldwide
  • Starting of VPN via call
  • High electromagnetic compatibility
  • Starting of VPN via SMS
  • Authentication with X.509 certificates
  • Firewall
  • Encryption of SIM card PINs
  • Autocrossing
  • 10/100 Mbps automatic detection
  • IPsec and OpenVPN support
  • NAT table
  • 6 digital switching inputs: for sending freely configurable text messages (SMS, FAX, e-mail) and starting user-defined functions
  • Four switching outputs: can be activated via SMS and Ethernet and for GSM and connection diagnostics
Logo Logo Logo Logo

Key Commercial Data

Orderkey 2313355
Packing unit 1 pc
Catalog page Page 395 (C-8-2015)
GTIN 4046356438827
Weight per Piece (excluding packing) 291.000 g
Custom tariff number 85176200
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback