Cable - FLK 50/2FLK20/EZ-DR/ 50/DV - 2304872

Round cable set; controller: Emerson Delta V; connection 1: IDC/FLK socket strip (2x 20-position); connection 2: IDC/FLK socket strip (1x 50-position); cable length: 0.5 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • The DeltaV system can be used to install the process wiring via "mass termination blocks" (MTBs) using flat-ribbon cable plugs
  • System cables specifically designed for 32-channel I/O modules with 40-pin MTB for connecting I/O modules to 32-channel VARIOFACE interface modules

Key Commercial Data

Orderkey 2304872
Packing unit 1 pc
Catalog page Page 480 (C-5-2017)
GTIN 4046356011693
Weight per Piece (excluding packing) 81.700 g
Custom tariff number 85444290
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close