Socket strip - SFLY 2,5/D32 BK SO1 - 2285483

No picture available

Screw socket strip, number of positions: 32, pitch: 5.08 mm, color: black, contact surface: Gold

Price:

Overview

Technical data

Downloads

Logo Logo

Key Commercial Data

Orderkey 2285483
Packing unit 10 pc
GTIN 4017918270049
Weight per Piece (excluding packing) 87.860 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback