Electronic housing - ME 22,5 OT-1MSTBO KMGY S77 - 2279677

No picture available

Upper part, color: light gray, width: 22.5 mm, height: 38.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space
  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug

Key Commercial Data

Orderkey 2279677
Packing unit 10 pc
Minimum order quantity 250 pc
GTIN 4046356331142
Weight per Piece (excluding packing) 17.050 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback