Electronic housing - ME 22,5 OT-MSTBO BK S91 - 2279570

No picture available

Component housing, Upper part, color: black, width: 22.5 mm, height: 38.5 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug
  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space

Key Commercial Data

Orderkey 2279570
Packing unit 10 pc
Minimum order quantity 250 pc
GTIN 4046356336857
Weight per Piece (excluding packing) 9.630 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback