Electronic housing - ME MAX 35 3-3 KMGY S27 - 2278092

The figure shows a version of the product (open housing) with DIN rail bus connector plugged in

Electronic housing consisting of: Housing shells left and right, 2x front plate, 2x transparent cover, intermediate element, metal foot catch and spring, open housing, 36-pos. (12 x 3 pos.), width: 35 mm, color: Light gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • DIN rail bus connector as an option
  • Labels for additional labeling as an option
  • Plug-in connection with screw, spring-cage or fast connection technology
  • Large PCB surface despite compact housing dimensions
  • Large front surface for high-pos. plugs or operating and setting elements
  • Easy module replacement without interrupting the contact chain
  • The fitted cover is easy to adapt and print
  • Fixed or plug-in connection technology can be combined on up to three connection levels, with different pitches
  • Functional earth ground contact as an option
  • Transparent front cover can be swiveled

Key Commercial Data

Orderkey 2278092
Packing unit 10 pc
Minimum order quantity 100 pc
GTIN 4046356288712
Weight per Piece (excluding packing) 67.300 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback