Electronic housing - ME 45 OT-1MSTBO MZE400 - 2200592

No picture available

Upper part, length: 99 mm, Upper part, color: green, width: 45 mm, height: 38.5 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space
  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug

Key Commercial Data

Orderkey 2200592
Packing unit 10 pc
Minimum order quantity 100 pc
GTIN 4046356629348
Weight per Piece (excluding packing) 27.300 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close