Electronic housing - ME 35 OT-MSTBO RD S270 - 2200307

No picture available

Upper part, Upper part, color: red, width: 35 mm, height: 38.5 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Tool-free mounting
  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • Low design width with a high number of positions
  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space
  • Large assembly area
  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug
  • Recessed labeling areas
  • Same PCB geometry for all design widths
  • Inflammability class V0 according to UL 94
  • Fast mounting on DIN rails according to EN 60715
  • Material and part identification embossed on the housing (recyclability)
  • Cost savings thanks to easy device production
  • Metal foot catch
  • Optional BUS connection integrated in the housing, for either parallel or serial contacting
  • Electronic components can be partially removed
  • Functional earth ground contact (EMC) integrated in the housing base

Key Commercial Data

Orderkey 2200307
Packing unit 10 pc
Minimum order quantity 200 pc
GTIN 4046356560139
Weight per Piece (excluding packing) 22.840 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback