Elektronicabehuizing - ME 22,5 OT-MSTBO MDE900 - 2200227

No picture available

Inbouwbehuizingen, bovendeel, kleur: groen, breedte: 22,5 mm, hoogte: 38,5 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug
  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space

Key Commercial Data

Orderkey 2200227
Packing unit 10 pc
Minimum order quantity 100 pc
GTIN 4046356618915
Weight per Piece (excluding packing) 14.820 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback