Electronic housing - ME MAX 45 2-2 KMGY S211 - 2200190

The figure shows the version ME MAX 45 2-2 KMGY with DIN rail connector plugged in

, length: 99 mm,Complete housing with vents, Complete housing, Cross connection: DIN rail bus connector, color: light gray, width: 45 mm, height: 114.5 mm, number of positions cross connector: 5

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system

Key Commercial Data

Orderkey 2200190
Packing unit 10 pc
Minimum order quantity 100 pc
GTIN 4046356529532
Weight per Piece (excluding packing) 82.130 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback