Electronic housing - ME MAX 45 U-U1 BK S192 - 2200119

The figure shows the version ME MAX 45 2-2 KMGY with DIN rail connector plugged in

Electronics housing

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Plug-in connection with screw, spring-cage or fast connection technology
  • Labels for additional labeling as an option
  • DIN rail bus connector as an option
  • Large front surface for high-pos. plugs or operating and setting elements
  • Large PCB surface despite compact housing dimensions
  • Easy module replacement without interrupting the contact chain
  • The fitted cover is easy to adapt and print
  • Functional earth ground contact as an option
  • Transparent front cover can be swiveled
  • Fixed or plug-in connection technology can be combined on up to three connection levels, with different pitches

Key Commercial Data

Orderkey 2200119
Packing unit 10 pc
Minimum order quantity 100 pc
GTIN 4046356520423
Weight per Piece (excluding packing) 92.830 g
Custom tariff number 85472000
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close