Electronic housing - ME MAX 90 G 2-2 KMGY S94 - 2199074

Complete housing, length: 99 mm, Complete housing, Cross connection: DIN rail bus connector, color: light gray, width: 90 mm, height: 114.5 mm, number of positions cross connector: 5



Technical data



Your advantages

  • DIN rail bus connector as an option
  • Labels for additional labeling as an option
  • Plug-in connection with screw, spring-cage or fast connection technology
  • Large PCB surface despite compact housing dimensions
  • Large front surface for high-pos. plugs or operating and setting elements
  • Easy module replacement without interrupting the contact chain
  • The fitted cover is easy to adapt and print
  • Transparent front cover can be swiveled
  • Functional earth ground contact as an option
  • Fixed or plug-in connection technology can be combined on up to three connection levels, with different pitches

Key Commercial Data

Orderkey 2199074
Packing unit 50 pc
Minimum order quantity 250 pc
GTIN 4046356340984
Weight per Piece (excluding packing) 108.330 g
Custom tariff number 85472000
Country of origin DE (Germany)


C6 The Exchange
Calmount Park
Dublin 12
D12 XE18

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback