High Current Connectors - UHV 25-M8/M8 - 2130208

The figure shows a combination of versions UHV 25-AS/AS, UHV 25-KH/AS and UHV 25-KH/KH

High-current connector with bolt connection, cross section: 6 - 25 mm², AWG: 10 - 4, width: 26 mm, color: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • The comprehensive range of accessories, such as the connection rail for cross connection, ensures safe and user-friendly wiring of conductors up to 240 mm²
  • The UHV ... high-current connectors are available in several versions
  • Versions are available with a cable lug or direct connection and there is a mixed version of both connection methods

Key Commercial Data

Orderkey 2130208
Packing unit 10 pc
GTIN 4017918052980
Weight per Piece (excluding packing) 88.770 g
Custom tariff number 85369010
Country of origin IN (India)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close