Printed-circuit board connector - PC 5/11-ST-7,62 - 1975671

The figure shows a 5-pos. version of the product

Plug component, nominal current: 41 A, rated voltage (III/2): 1000 V, number of positions: 11, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1975671
Packing unit 50 pc
Minimum order quantity 50 pc
Catalog page Page 378 (CC-2009)
GTIN 4017918971823
Weight per Piece (excluding packing) 54.770 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback