Printed-circuit board connector - ZEC 1,5/12-ST-5,0C5R1,12BD:SO - 1962105

The figure shows a 10-position version of the product

PCB direct plug, nominal current: 10 A, number of positions: 12, pitch: 5 mm, connection method: Spring-cage connection, color: green, contact surface: Tin, mounting: Direct plug-in method

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Inexpensive direct plug-in connection with just one component
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Plug-in direction parallel to the PCB
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1962105
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4017918901462
Weight per Piece (excluding packing) 18.080 g
Custom tariff number 85366990
Country of origin DE (Germany)

Configurator

You can configure this product!



Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close