Printed-circuit board connector - MSTB 2,5/ 4-ST BD WH NZ L789F - 1954317

No picture available

Plug component, number of positions: 4, pitch: 5 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Logo Logo

Key Commercial Data

Orderkey 1954317
Packing unit 1
GTIN 4017918896775
Custom tariff number 85366990

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback