Printed-circuit board connector - EMSTBA 2,5/12-G KMGY - 1950793

The figure shows a 10-position version of the product

PCB headers, number of positions: 12, pitch: 5 mm, color: light gray, contact surface: Tin, mounting: Press-in technology

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Long-term stable press-in connection ensures high holding force without thermal load
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo

Key Commercial Data

Orderkey 1950793
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4017918888039
Weight per Piece (excluding packing) 4.450 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close