Printed-circuit board connector - ZEC 1,0/ 5-ST-3,5C1R1,5BDNZX12 - 1948530

No picture available

Plug component, nominal current: 8 A, number of positions: 5, pitch: 3.5 mm, connection method: Spring-cage connection, color: green, contact surface: Tin, mounting: Direct plug-in method

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1948530
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4017918884536
Weight per Piece (excluding packing) 6.020 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback