Printed-circuit board connector - FKCVR 2,5/ 6-ST-5,08-RF - 1947719

No picture available

Plug component, nominal current: 12 A, number of positions: 6, pitch: 5.08 mm, connection method: Push-in spring connection, color: green, contact surface: Tin, Article with self-locking flange

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1947719
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4017918892227
Weight per Piece (excluding packing) 11.350 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback