Printed-circuit board connector - FRONT-MC 1,5/ 6-ST-3,81XTS1100 - 1942028

No picture available

Plug component, Nominal current: 8 A, Number of positions: 6, Pitch: 3.81 mm, Connection method: Front screw connection, Color: cream, Contact surface: Tin

Price:

Overview

Technical data

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1942028
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4017918863678
Weight per Piece (excluding packing) 155.080 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback