Printed-circuit board connector - MSTBVA 2,5/11-G-5,08 1,3,5,7NZ - 1941126

No picture available

Header, Nominal current: 12 A, Number of positions: 11, Pitch: 5.08 mm, Contact surface: Tin, Mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1941126
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4017918846954
Weight per Piece (excluding packing) 3.610 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback