Printed-circuit board connector - MSTB 2,5/ 6-ST-5,08 BD:22-27 - 1940392

The figure shows a 10-position version of the product

PCB connector, number of positions: 6, pitch: 5.08 mm, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo

Key Commercial Data

Orderkey 1940392
Packing unit 1

Configurator

You can configure this product!



PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close