PCB terminal block - FK-MPT 0,5/ 7-ST-3,5 NZ88975GB - 1933697

No picture available

Plug component, nominal current: 4 A, nom. voltage: 250 V, pitch: 3.5 mm, number of positions: 7, connection method: Spring-cage connection, mounting: Wave soldering, color: green. Pin strips available on request.

Price:

Overview

Technical data

Accessories

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1933697
Packing unit 1
GTIN 4017918888855
Custom tariff number 85366990

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback