PCB terminal block - ZFKDSA 4- 9 BU - 1928301

No picture available

PCB terminal block, nominal current: 32 A, nom. voltage: 630 V, pitch: 7.5 mm, number of positions: 1, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: blue

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Separate bridge shaft for easily connecting multiple positions to jumpers
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1928301
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4017918590628
Weight per Piece (excluding packing) 5.500 g
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback