Base strip - PCV 6-16/ 9-G-10,16 CODED - 1925469

No picture available

Header, nominal current: 76 A, number of positions: 9, pitch: 10.16 mm, Color: green, contact surface: Silver, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1925469
Packing unit 50 pc
GTIN 4017918819392
Weight per Piece (excluding packing) 31.240 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback