Printed-circuit board connector - MC 1,5/ 2-G-3,81 THT PIN 1,5 - 1924871

No picture available

Header, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 2, pitch: 3.81 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1924871
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4017918591366
Weight per Piece (excluding packing) 1.930 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback