Printed-circuit board connector - GMVSTBR 2,5/12-ST-7,62NZ108526 - 1911619

No picture available

Plug component, nominal current: 12 A, rated voltage (III/2): 630 V, number of positions: 12, pitch: 7.62 mm, connection method: Screw connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Accessories

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1911619
Packing unit 1
GTIN 4017918451813
Custom tariff number 85366990

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback