PCB terminal block - FRONT 1,5-V-3,81-23 BD:0-22Q - 1906187

No picture available

PCB terminal block, nominal current: 17.5 A, nom. voltage: 320 V, pitch: 3.81 mm, number of positions: 23, connection method: Front screw connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green. The article can be aligned to create different nos. of positions!

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Operation and conductor connection from one direction enable integration into front of device
  • Two solder pins reduce the mechanical strain on the soldering spots
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1906187
Packing unit 10 pc
Minimum order quantity 10 pc
GTIN 4017918468743
Weight per Piece (excluding packing) 36.070 g
Custom tariff number 85369010
Country of origin PL (Poland)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback