PCB terminal block - EMKDS 2,5/ 2-5,08 ANGEZ.SCHR. - 1904367

The figure shows a 12-position version

PCB terminal block, pitch: 5.08 mm, number of positions: 2, connection method: Screw connection with tension sleeve, mounting: Press-in technology, color: green

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Long-term stable press-in connection ensures high holding force without thermal load
  • Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1904367
Packing unit 1

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close