Connector set - MSTB-SET NEWLIFT 50712A - 1904338

No picture available

, rated voltage (III/2): , nominal current (Ex): , nominal voltage (Ex): , number of positions: 1, pitch: 0 mm, : , mounting: ,

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1904338
Packing unit 10 pc
Minimum order quantity 10 pc
GTIN 4017918442712
Weight per Piece (excluding packing) 24.460 g
Custom tariff number 85369010
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close