Printed-circuit board connector - PC 4/12-G-7,62 AG - 1901603

No picture available

Header, nominal current: 20 A, number of positions: 12, pitch: 7.62 mm, color: green, contact surface: Silver, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1901603
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4017918432607
Weight per Piece (excluding packing) 24.500 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback