Printed-circuit board connector - TMSTBP 2,5/ 7-STF-5,08 AU - 1900549

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 7, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Gold, The plug allows conductors to be looped through from module to module.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Well-known connection principle allows worldwide use
  • Screwable flange for superior mechanical stability
  • Quick and convenient testing using integrated test option
  • Allows connection of two conductors
  • Potentials can be easily looped through – ideal for BUS applications
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1900549
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4017918425777
Weight per Piece (excluding packing) 24.410 g
Custom tariff number 85366990
Country of origin PL (Poland)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close