Feed-through header - EMSTB 2,5/ 9-GF - 1900141

The figure shows a 10-position version of the product

PCB header, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 9, pitch: 5 mm, color: green, contact surface: Tin, mounting: Press-in technology

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Processing according to EN 60352-5
  • Long-term stable press-in connection ensures high holding force without thermal load
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Screwable flange for superior mechanical stability
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1900141
Packing unit 50 pc
Minimum order quantity 50 pc
Catalog page Page 311 (C-1-2013)
GTIN 4017918170639
Weight per Piece (excluding packing) 5.170 g
Custom tariff number 85366990
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close