Base strip - EMSTB 2,5/ 5-GF - 1900109

The figure shows a 10-position version of the product

Header, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 5, pitch: 5 mm, color: green, contact surface: Tin, mounting: Press-in technology

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Processing according to EN 60352-5
  • Long-term stable press-in connection ensures high holding force without thermal load
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Screwable flange for superior mechanical stability
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1900109
Packing unit 50 pc
Minimum order quantity 50 pc
Catalog page Page 311 (C-1-2013)
GTIN 4017918170592
Weight per Piece (excluding packing) 3.620 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback