Printed-circuit board connector - TFKC 2,5/ 7-ST-5,08 BD:DA-,L3 - 1715782

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, number of positions: 7, pitch: 5.08 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Potentials can be easily looped through – ideal for BUS applications
  • Intuitive use through colour coded actuation lever
  • Can be combined with the MSTB 2,5 range
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1715782
Packing unit 50 pc
GTIN 4055626437934
Weight per Piece (excluding packing) 15.660 g
Custom tariff number 85366990
Country of origin BG (Bulgaria)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close