Printed-circuit board connector - PC 4 HV/ 5-ST-7,62 BK BD:NZ462 - 1712681

No picture available

PCB connector, number of positions: 5, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: black, contact surface: Tin

Price:

Overview

Technical data

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1712681
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4046356086721
Weight per Piece (excluding packing) 22.980 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close