Printed-circuit board connector - FK-MCP 1,5/ 2-STZW-3,5 BD:1-2 - 1712092

No picture available

PCB connector, number of positions: 2, pitch: 3.5 mm, connection method: Spring-cage connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Operation and conductor connection from one direction enable integration into front of device
  • Quick and convenient testing using integrated test option
Logo Logo Logo

Key Commercial Data

Orderkey 1712092
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4046356091220
Weight per Piece (excluding packing) 1.850 g
Custom tariff number 85366990
Country of origin PL (Poland)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close