Pitch spacer - RZ-MKDS 3 - 1712012

No picture available

, rated voltage (III/2): , nominal current (Ex): , nominal voltage (Ex): , number of positions: 1, pitch: 0 mm, : , color: green, mounting: ,

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1712012
Packing unit 100 pc
GTIN 4017918023751
Weight per Piece (excluding packing) 0.310 g
Custom tariff number 85389099
Country of origin DE (Germany)

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close