PCB terminal block - SPT 2,5/ 3-V-5,0 BKP3,5BDWH1-3 - 1711782

No picture available

PCB terminal block, nominal current: 24 A, nom. voltage: 400 V, pitch: 5 mm, number of positions: 3, connection method: Push-in spring connection, mounting: Wave soldering, color: black



Technical data


Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Operation and conductor connection from one direction enable integration into front of device
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1711782
Packing unit 1
GTIN 4055626258263
Custom tariff number 85369010

Sample Service

This item is not available as a sample.

Sample Service


C6 The Exchange
Calmount Park
Dublin 12
D12 XE18

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback